??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
22700.0284 Ball-Ended Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22700. - Ball-Ended Thrust Screws, headed, ball protected against rotating / flat-faced ball, ribbed surface
Bill of material
22700.0284 Ball-Ended Thrust Screw
BESTNR
Ref. No.
22700.0284
AUS
Version
with knob, flat-faced ball, ribbed surface
D1
Thread
M 24
ROT
°
L
90 mm
D2
36 mm
D3
15.8 mm
L3
24 mm
L4
30.0 mm
KG
ball
18.0 mm
SW
19 mm
BESTA
Load capacity for static load max.
80 kN
G
Weight
427 g
Embedded user actions